Catalog No. : KVF14-4FB-M
Description: VINYL FEMALE BULLET, 16-14
UPC: 786210108292
Vinyl Fully Insulated Female Bullet Receptacle Wire Range 16-14 Bolt Hole n/a
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Voltage Rating |
300 V |
|
Material |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
Dimensions
|
Wire Size |
16-14 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Model |
Plug |
|
Insulation |
Fully isolated |
|
Material insulation |
Polyvinyl chloride (PVC) |
|
Material |
Brass |
|
AWG-range |
16-14 |
Documents/Support Tools
|
Sales Drawing |