text.skipToContent text.skipToNavigation

Catalog No. : KVF14-110-032FD-M

Description:  FEMALE DISC, VINYL, .110 IN, 16-14

UPC: 786210334721

Vinyl Fully Insulated 110 Disconnect (x.032), Wire Range 16-14 AWG, Bolt Hole n/a, Blue
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Brass

Color

Blue

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000516 Round or flat plug/receptacle

Nominal cross section

1.5-2.5 mm²

Insulation

Fully isolated

Colour insulation

Blue

Material insulation

Polyvinyl chloride (PVC)

Material

Brass

AWG-range

16-14