Catalog No. : KV18-8R-M
Description: VINYL RING TERMINAL 22-16, No8 STUD
UPC: 786210100111
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Vinyl |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
22-18 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Flange shape |
Ring shape |
|
Insulation |
Polyvinyl chloride (PVC) |
|
Colour insulation |
Red |
|
Reel packaging |
N |
|
AWG-range |
22-18 |
|
Material |
Copper |
|
Stud size (imperial) |
8 |
Documents/Support Tools
|
Sales Drawing |