Catalog No. : KV14-187-020FD-M
Description: VNYL 187 FEM DISC, 16-14 AWG
UPC: 786210237336
Vinyl Insulated Female Disconnect, 16-14 AWG, 0.187 x 0.032 Inch Tab Size, Maximum Electrical Rating of 105 Degrees Celsius, 600 Volts, Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Color |
Blue |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E66716 |
Dimensions
|
Wire Size |
16-14 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | RFWV | N/A | N/A |