Catalog No. : KV10-5MB-D
Description: VINYL MALE BULLET, 12-10
UPC: 786210108186
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Voltage Rating |
300 kV |
|
Material |
Vinyl |
|
Finish |
Tin Plated |
|
Color |
Yellow |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
Dimensions
|
Wire Size |
12-10 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Plug |
|
Insulation |
Partially isolated |
|
Colour insulation |
Yellow |
|
Material insulation |
Polyvinyl chloride (PVC) |
|
Material |
Brass |
|
AWG-range |
12-10 |
Documents/Support Tools
|
Sales Drawing |