Catalog No. : KV10-250FD-D
Description: VINYL 250 FEMALE DISC, 12-10
UPC: 786210106960
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Voltage Rating |
300 kV |
|
Material |
Brass with Copper Sleeve |
|
Finish |
Tin Plated |
|
Color |
Yellow |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E66716 |
Dimensions
|
Wire Size |
12-10 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | RFWV | N/A | N/A |
|
Nominal cross section |
4-6 mm² |
|
Insulation |
Partially isolated |
|
Colour insulation |
Yellow |
|
Material insulation |
Polyvinyl chloride (PVC) |
|
Material |
Brass |
|
AWG-range |
12-10 |
Documents/Support Tools
|
Sales Drawing |