text.skipToContent text.skipToNavigation

Catalog No. : KUL

Description:  JUMPRCLMP PLD UL

UPC: 783786037452

Jumper Clamp Wire Size #8 SOL - 2/0 AWG STR, 1/4-7/16 inch Galvanized Strand. 1-1/8 inch x 1-3/8 inch. Tin Plated Copper. Screw - Silicon Bronze Hex Washer Head with 1 inch shaft and 1/2 inch Hex Head.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E3060 N/A KDER N/A N/A