Catalog No. : KSU0530
Description: 25MM SS CONDUIT 30M - MET
UPC: 5011949221758
Descriptors
|
Category |
Flexible Metallic Conduit |
|
Special Features |
Contains No Flame Propagating Materials |
|
Application |
Indoors - Light Industrial, Buildings Marine, Corrosive Environments |
Specifications
|
Radius |
Static: 45 mm |
|
Flexibility |
High |
|
Material |
316 Stainless Steel |
|
Color |
Metallic |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
BSI Kitemark KM-90009, Low Voltage Directive |
Dimensions
|
Trade Size |
3/4 in |
|
Outside Diameter |
24.7 mm |
|
Inside Diameter |
21.1 mm |
|
Length |
30 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
25 mm |
|
Nominal size in inch |
3/4 inch |
|
Outer diameter |
24.7 mm |
|
Inner diameter |
21.1 mm |
|
Material |
Stainless steel |
|
Surface protection |
Untreated |
|
Sheathing material 1st coating |
Not sheathed |
|
Degree of protection (IP) |
IP40 |
|
Bending radius, static |
45 mm |
|
Weight |
0.27 kg/m |
|
Colour |
Metallic |
|
Bending strength |
Flexible |
|
Approved according to DIN EN 61386-23 |
Y |