text.skipToContent text.skipToNavigation

Catalog No. : KNH2-NW36.20

Description:  PMA SEALING ELEMENT PA6/PETE NW36

UPC: 786209957429

PMAFIX Pro Sealing and Locking Element - Fits to Conduit Size NW/Metric 36/40
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

Sealing and Locking for Conduit

Specifications

Material

Polyamide 6

Color

Black

Temperature Rating

-50 to +105 C

Classifications

Brand Name

PMA

Dimensions

Size

NW36

Compliance and Certifications

POPs POPs 28 Compliant