Catalog No. : KNF18-110-020FD-M
Description: FULLY INSUL NYLON 110 FEMALE DISC
UPC: 786210230610
Nylon Fully Insulated 110 Disconnect (x.020), Wire Range 22-16 AWG, Red
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Finish |
Tin Plated |
|
Color |
Red |
|
Insulation |
Nylon |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
Dimensions
|
Wire Size |
22-18 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | RFWV | N/A | N/A |