Catalog No. : KNF14-187-32FDM
Description: FULLY INS NYL 187 FEMALE DISC 16-14
UPC: 786210107851
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Nylon |
|
Finish |
Tin Plated |
|
Color |
Blue |
|
Insulation |
Nylon/Polyamide |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E66716 |
Dimensions
|
Wire Size |
16-14 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | RFWV | N/A | N/A |
|
Nominal cross section |
1.5-2.5 mm² |
|
Insulation |
Fully isolated |
|
Colour insulation |
Blue |
|
Material insulation |
PA |
|
Material |
Brass |
Documents/Support Tools
|
Sales Drawing |