text.skipToContent text.skipToNavigation

Catalog No. : KN18-10BL-T

Description:  NYL INS BLADE 22-18AWG TAPE MOUNTED

UPC: 786210932095

Nylon Insulated Blade Terminal for Use in DIN-Style Blade Terminal Blocks, 22-16 AWG Copper Wire, on Mylar Tape, Maximum Electrical Rating of 105 Degrees Celsius, 600 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Nylon

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

22-16 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Sales Drawing

Click here