Catalog No. : KN14-WJ-M
Description: NYLON WIRE JOINT, 16-14
UPC: 786210108087
Insulated Nylon Wire Joint for Wire Range 16-14 , White, Package of 1000
View More
View Less
For more info visit:
electrification.us.abb.com
- Application Tools: WT112M
Descriptors
|
Category |
Cable joint |
Specifications
|
Material |
Copper |
|
Color |
White |
|
Temperature Rating |
105 C |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |