Catalog No. : KN14-BS-M
Description: NYLON BUTT SPLICE, 16-14
UPC: 786210108070
Insulated Nylon Butt Splice for Wire Range 16-14 , Blue
View More
View Less
For more info visit:
electrification.us.abb.com
- Expanded Entry. Brazed Seams (Yellow - Tubular). Internal Barrel Serrations.
- Application Tools: WT112M
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Expanded Entry. Brazed Seams (Yellow - Tubular). Internal Barrel Serrations. |
|
Application |
Ideal for in-line splicing applications. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
16-14 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
AWG-range |
16-14 |
|
Insulation |
PA |
Documents/Support Tools
|
Sales Drawing |