Catalog No. : KN14-516R-M
Description: NYLON RING TERMINAL, 16-14, 5/16 ST
UPC: 786210102207
Nylon Ring Wire Range 16-14 Bolt Hole 5/16, Package of 1000
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Nylon |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
16-14 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Blue |
|
Reel packaging |
N |
|
AWG-range |
16-14 |
Documents/Support Tools
|
Sales Drawing |