Catalog No. : KN14-38R-T
Description: NYLON RING, 16-14, 3/8 STUD
UPC: 786210655048
Nylon Ring Terminal, Wire Range 16-14 AWG, Bolt Hole 3/8 Inch, Blue, on Mylar Tape
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
Dimensions
|
Wire Size |
16-14 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Blue |
|
AWG-range |
16-14 |
|
Material |
Copper |
|
Stud size (imperial) |
3/8 inch |