text.skipToContent text.skipToNavigation

Catalog No. : KN14-10BL-T

Description:  NYL INS BLADE 16-14 TAPE MOUNTED

UPC: 786210932125

Nylon Blade Wire Range 16-14 Bolt Hole n/a, Mylar Tape
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Nylon

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Insulation

PA

Reel packaging

Y

Documents/Support Tools

Sales Drawing

Click here