text.skipToContent text.skipToNavigation

Catalog No. : KN10-6LF-D

Description:  NYLON LOCK FORK, 12-10, NO6 STUD

UPC: 786210102047

Nylon Locking Fork Wire Range 12-10 Bolt Hole #6
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Nylon

Color

Yellow

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

12-10 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

PA

Colour insulation

Yellow

Reel packaging

N

AWG-range

12-10

Stud size (imperial)

6

Documents/Support Tools

Sales Drawing

Click here