text.skipToContent text.skipToNavigation

Catalog No. : KL55-1

Description:  COMPRESSION SLEEVE/CONNECTOR

UPC: 783786050062

Aluminum 3-1/2 Inch Service Entrance Compression Splice for Wire Range - End A: 3/0 ASCR, 4/0 Str. Compact, Red, End B: 2 ASCR, 1-2 Str., 1 Str. Compact, Red, Die: 840. For AL to AL and AL to CU Conductors.
View More View Less
For more info visit:  electrification.us.abb.com
  • For Combinations of Aluminum-to-Aluminum and Aluminum-to-Copper Conductors
  • Pass the Requirements for AMSI C119.4
  • Splices Large Conductors Required for Commercial Service, Use as Low Cost Reducing Sleeve
  • All Sizes Can be Installed with Popular Mechanical and Hydraulic Tools
  • Center Stop Assures Proper Conductor Positioning
  • Quick Identification with Color-Coded Foil Caps

Descriptors

Category

Wire or cable compression splice

Special Features

Splices large conductors required for commercial service, use as low cost reducing sleeve. All sizes can be installed with popular mechanical and hydraulic tools. Center stop assures proper conductor positioning. Quick identifications with color-coded foil caps.

Application

For Combinations of Aluminum-to-Aluminum and Aluminum-to-Copper Conductors

Specifications

Connection

Compression

Conductor Range

End A: 3/0 ACSR , 3/0 STR , 4/0 COMPT. End B: #2 ACSR , #1 to #2 STR

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Standard

Passes the requirements of ANSI C119.4

Dimensions

Size

3-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here