Catalog No. : KL24
Description: COMPR CONN URD .840 DIE NO2-NO4 AWG
UPC: 783786482382
Compression Service Sleeve. Main #2 Stranded, #2 SIW (Single Input Wire), #1 Solid. Color Code Red. Tap #4 Stranded, #4 SIW (Single Input Wire), #3 Solid. Color Code Orange. Dies 840, W - K840, EEI - 11A, B49EA - U249. Length 3-1/2 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 to #4 AWG |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |