Catalog No. : KFS25/W/50M
Description: 25MM PVCU CONDUIT 50M - WH
UPC: 5020963006371
Descriptors
|
Category |
Electrical conduit |
|
Application |
Indoors / Outdoors, General Purpose Applications |
Specifications
|
Radius |
40 mm |
|
Flexibility |
Pliable |
|
Material |
PVCu |
|
Color |
Gray |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
25 mm |
|
Outside Diameter |
24.8 mm |
|
Inside Diameter |
19.7 mm |
|
Length |
50 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
25 mm |
|
Nominal size in inch |
3/4 inch |
|
Outer diameter |
24.8 mm |
|
Outer diameter |
0.98 inch |
|
Inner diameter |
19.7 mm |
|
Inner diameter |
0.78 inch |
|
Degree of protection (IP) |
IP65 |
|
Bending radius, static |
40 mm |
|
Bending radius, static |
1.57 inch |
|
UV resistant |
Y |
|
Colour |
Grey |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
N |