Alternate Catalog No. : KBU 5791 TN
Catalog No. : KBU5791TN
Description: AL TFR CONN STUD 5/8 AND 1 TINPLATE
UPC: 783786733521
Tin Plated Aluminum Screw-On Transformer Connector, 1 inch Stud with 5/8 inch and 1 inch Adapter. 6-Hole Pad (2 Rows or 3). Pad 4-3/4 inch wide x 3-1/8 inch x 3/8 inch thick. (6) 9/16 inch Diameter Holes on 1-3/4 inch Center. Includes Oxide Inhibitor and (1) Black Cap and (1) Pink Cap. 4-39/64 x 4-3/4 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Oxide Inhibitor and Caps and 5/8 to 1 inch Stud Adapter |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4-39/64 x 4-3/4 in |
Documents/Support Tools
|
SDS |