Alternate Catalog No. : KBEZ 3 NTN
Catalog No. : KBEZ3NTN
Description: AL TFR PED CONN, STUD 5/8 - 1 INCH
UPC: 783786033072
Transformer Pedestal Connector, Aluminum Keebar, Stud size 5/8 inch and 1 inch. Tin Plate. 6-Hole Pad 4.875 inch wide x 3.125 inch deep x .375 inch thick.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pad 4.875 inch wide x 3.125 inch deep x .375 inch thick. |
Documents/Support Tools
|
SDS |