Alternate Catalog No. : KB 5949
Catalog No. : KB5949
Description: ALUM SCREW-ON TFR CONN 1 INCH STUD
UPC: 783786733576
Aluminum Keebar Screw-On Transformer Connector, Stud 1 inch. Length 7 x 4-39/64 inches, (4) 9/16 inch Diameter Holes on Pad. Pad measures 3-1/8 tall x 7 inch wide x 3/8 inch thick. Holes on 1-3/4 inch Center. Oxide Inhibitor and Black Cap. Unplated - Bare Finish. Includes (1) Brass 1-14 Jam Nut
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor, Cap, Brass 1-14 Jam Nut |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7 x 4-39/64 in |
Documents/Support Tools
|
SDS |