text.skipToContent text.skipToNavigation

Alternate Catalog No. : KB 4

Catalog No. : KB4

Description:  ALUM 1 HOLE SCREW ON TRANS CONNCTR

UPC: 783786733569

Aluminum One-Hole Screw-On Kee-Bar Transformer Connector for Threaded Secondary Stud - 5/8 inch Stud, Length 5-1/2 inches, (4) 9/16 inch Diameter Holes on Pad. Pad measures 1-1/4 tall x 5-1/2 inch wide x 3/8 inch thick. Holes on 1-3/8 inch Center. Oxide Inhibitor and Black Cap. Unplated - Bare Finish. Overall Height 2-9/32 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical underground bus connector

Special Features

Includes Oxide Inhibitor, Black Cap

Specifications

Connection

Mechanical

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

5-1/2 x 2-9/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here