Alternate Catalog No. : KB 1-4-175 W/JAM NUT
Catalog No. : KB1-4-175W/JAMNUT
Description: ALUM SCREW-ON TFR CONN 1 INCH STUD
UPC: 783786733552
Aluminum Screw-On Kee-Bar Transformer Connector for Threaded Secondary Stud - 1 inch Stud, Length 7 inches, (4) 9/16 inch Diameter Holes on Pad. Pad measures 1-1/4 tall x 7 inch wide x 1/2 inch thick. Holes on 1-3/4 inch Center. Oxide Inhibitor and Black Cap. Unplated - Bare Finish. Overall 2-53/64 x 7 inch. Includes One Steel 1-14 Jam Nut.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes One Steel 1-14 Jam Nut. |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2-53/64 x 7 in |
Documents/Support Tools
|
SDS |