text.skipToContent text.skipToNavigation

Alternate Catalog No. : KB 1-4

Catalog No. : KB1-4

Description:  ALUM 2 HOLE SCREW ON TRANS CONNCTR

UPC: 783786733545

Aluminum Screw-On Kee-Bar Transformer Connector for Threaded Secondary Stud - 1 inch Stud, Length 5-1/2 inches, (4) 9/16 inch Diameter Holes on Pad. Pad measures 1-1/4 tall x 5-1/2 inch wide x 1/2 inch thick. Holes on 1-3/8 inch Center. Oxide Inhibitor and Black Cap. Unplated - Bare Finish. Overall 2-53/64 x 5-1/2 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Mechanical

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

5-1/2 x 2-53/64 in

Documents/Support Tools

SDS

Click here