text.skipToContent text.skipToNavigation

Catalog No. : KACS2-80-4R

Description:  KACS2-80-4R

UPC: 783786733132

Tin Plated Bronze Bolted Cable Spacer, Two Cables, 4 inch Center to Center. Cable Range 500 to 800 kcmil. Silicon Bronze Hardware included - (2) 1/2-13 x 2 inch Full Thread Bolts, (2) 1/2 inch Lock Washers, (2) 1/2-13 Nuts.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Conductor Range

500 to 800 kcmil

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant