text.skipToContent text.skipToNavigation

Catalog No. : KACS2-80-4

Description:  KACS2-80-4

UPC: 783786733125

Bronze Bolted Cable Spacer, Two Cables, 4 inch Center to Center. Length 5-3/4 inch x 1-3/16 inch wide. Cable Range 500 to 800 kcmil. Silicon Bronze Hardware included - (2) 1/2-13 x 2 inch Full Thread Bolts, (2) 1/2 inch Lock Washers, (2) 1/2-13 Nuts.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Conductor Range

500 to 800 kcmil

Material

Bronze

Classifications

Brand Name

Homac