text.skipToContent text.skipToNavigation

Catalog No. : KABS-10-4NN90

Description:  KABS-10-4NN90

UPC: 783786733118

Bronze Substation Connector, Stud to Flat at 90 Degrees, Length 7-5/16 inch x 4 inch wide. Pad is 4 inch x 4 inch x 37/64 inch thick, (4) 9/16 inch diameter holes on 1-3/4 inch centers. Tapped 1 1/2-12 UNF-2B. Includes Silicon Bronze Clamping Hardware - (2 each) 1/2-13 x 3-1/2 inch Long Bolts, 1/2-13 Nuts, 1/2 inch Lock Washer.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

Includes Silicon Bronze Hardware - (2 each) 1/2-13 x 3-1/2 inch Long Bolts, 1/2-14 Nuts, 1/2 inch Lock Washer.

Specifications

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

7-5/16 inch x 4 inch