Catalog No. : K975UF
Description: NON-INS TUB RNG 2/0AN,3/0 1/2 45DEG
UPC: 786209895172
Non-Insulated Tubular Ring Terminal with 45 Degree Bend, Length 2.08 Inches, Width .93 Inches, Bolt Hole 1/2 Inch, Wire Range 2/0AN-3/0, Copper, Tin Plated, 50 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
2/0AN-3/0 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001051 Tube cable lug for copper conductors
|
Connecting angle |
45° |
|
Flange shape |
Ring shape |
|
Slender flange model |
N |
|
Insulated |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
1 |
|
AWG size |
Other |