Catalog No. : K831BR
Description:
UPC:
Swivel Light, Height 17-1/2 Inches, Head Length 5 Inches and Diameter 3-1/8 Inches, 13 Inch x 2 Inch Schedule 40 PVC Mounting Tube, General Lighting A15 60 Watt Maximum 120V Medium Base, Spot Lighting R16 60 Watt Maximum 120V Mdium Base
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Landscape lighting |
|
Special Features |
Copper-free aluminum construction provides increased corrosion resistance |
|
Application |
Low maintenance indoor/outdoor lighting where moisture, dirt, dust, corrosion and rough service are problems. |
Specifications
|
Wattage |
60 W |
|
Voltage Rating |
120 VAC |
|
Number Of Lamps |
1 |
|
Fixture Material |
Die Cast Zinc |
|
Color |
Bronze |
|
Socket Type |
Porcelain, Center Contact, Brass Screw Shell |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E51152 |
Dimensions
|
Width |
5 in |
|
Height |
17-1/2 in |