Catalog No. : K805BR-8
Description:
UPC:
Landscape Ligth with Power Outlet Installation Post, Height 13 Inches, Bronze, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Outdoor lighting accessories |
|
Special Features |
Copper-free aluminum construction provides increased corrosion resistance |
|
Application |
Low maintenance indoor/outdoor lighting where moisture, dirt, dust, corrosion and rough service are problems. |
Specifications
|
Material |
Zinc Die Cast |
|
Color |
Bronze |
Classifications
|
Brand Name |
Red Dot |