Catalog No. : K8-8R-D
Description: NON-INSUL RING, 8 AWG, No8 STUD
UPC: 786210109527
- Brazed Seam ensures barrel does not separate during crimping. Chamfered barrel entry.
- Application Tools: TBM6, TBM6S
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Brazed Seam ensures barrel does not separate during crimping. Chamfered barrel entry. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Metallic |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
8 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
8-8 |
|
Material |
Copper |
|
Stud size (imperial) |
8 |
Documents/Support Tools
|
Sales Drawing |