Catalog No. : K8-38R-T
Description: 8 AWG RING, 3/8 BOLT HOLE
UPC: 786210903835
Non-Insulated Large Ring Brazed Seam Ring Wire Range 8, Bolt Hole 3/8
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
Dimensions
|
Wire Size |
8 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
Stud size (imperial) |
3/8 inch |
Documents/Support Tools
|
Sales Drawing |