Catalog No. : K676LRTP-M2400-DRG
Description: 25KV 900A STICK OP KIT
UPC: 75114313094
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Reducing Tap Plug 900 to 200 Amps. Test Point. Provides an External Visible Break by Hotstick Removal of the Elbow. |
|
Application |
Connect 900 Amp interface to 200 Amp Loadbreak Tap |
Specifications
|
Conductor Range |
900 kcmil , 1000 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Enclosure |
Yes, EPDM Rubber |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
900 to 200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |