text.skipToContent text.skipToNavigation

Catalog No. : K676LR-G2230

Description:  15/25KV 900A DB ELBOW TP ASSY G2230

UPC: 783786960866

900 Amp, 15/25kV, 600 Series Elbow with Test Point, with Insulated Plug, Cap, Stud, Lug and Cable Adapter. Cable Insulation Diameter 0.760 inch to 0.950 inch. Copper Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded #1/ Compacted Solid 1/0 /mmSquared Compact 50.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Special Features

Fully Shielded, Fully Submersible Molded Rubber Housing, 100 Percent Peroxide-Cured Construction includes Insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and Equipment in a de-energized State. Non-Corrosive Capacitive Test Point.

Application

Designed to provide Fully Shielded, Dead-Front Submersible Cable Connections to High-Voltage Apparatus.

Specifications

Connection

Compression

Conductor Range

#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

15 to 25 kV

Amperage Rating

900 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

All Weather Conditions

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Width 10.36 inches, Length 13.00 inches from Bottom Edge to Center of Installation O-Ring

Documents/Support Tools

Instruction Sheet

Click here

Click here

Sales Drawing

Click here

Support/Tools

Click here