Catalog No. : K676LR-F2290-SG3
Description: DEAD BREAK ELBOW 600 A
UPC: 783786372560
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully Shielded, Fully Submersible Molded Rubber Housing, 100 Percent Peroxide-Cured Construction includes Insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and Equipment in a de-energized State. Non-Corrosive Capacitive Test Point. SG3 - Cold-Shrinkable Seal with Copper Braid and Constant Force Spring. |
|
Application |
Designed to provide Fully Shielded, Dead-Front Submersible Cable Connections to High-Voltage Apparatus. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
300 kcmil , 350 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
900 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Width 10.36 inches, Length 13.00 inches from Bottom Edge to Center of Installation O-Ring |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |