Catalog No. : K676ISL-BUS
Description: 25KV 900A ONE WAY INSULATED BUS-SL
UPC: 75114379168
25kV, 900 Amp, Deadbreak, Separable Cable Joint, 1-Way Insulated Bus Bar with Test Point, With Spiking Aid.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
25kV, 900 Amps |
Specifications
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
900 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |