Catalog No. : K676GADDRK
Description: 25KV 600A GROUNDING DEVICE KIT
UPC: 75114401098
15/25 kV, 600 Amps, Grounding Device with Ball Kit. Includes Removable Protective Cap with Capacitive Test Point. To Install - Requires BGAD 1 inch Hex Deep Socket (Part Number 600-570 - order separately).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Includes Removable Protective Cap with Capacitive Test Point |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
15/25 kV |
|
Conductor Material |
Copper |
|
Insulation |
EPDM Rubber |
|
Connection |
Threaded |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |