Catalog No. : K676ELR-N5410-S
Description: 25KV 900A EXTENDED ELBOW
UPC: 75114285445
25 kV, 900 Amp, Extended Elbow, Cable Insulation Diameter 1.515 inch to 1.780 inch. Bi-Metal Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 1000. Cold-Shrinkable Jacket Seal Included.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Cold-Shrinkable Jacket Seal Included. |
|
Application |
25 kV, 900 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 STR/COMPR kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
900 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |