Catalog No. : K676CYSL-BUS
Description: 25KV 900A 3WAY INSULATED BUS-SL
UPC: 75114379151
25kV 900 Amps, Deadbreak 3-Way Insulated Bus Bar with Test Point, with Spiking Aid.
View More
View Less
For more info visit:
electrification.us.abb.com
- Eliminates the need to spike the cable, therefore, eliminating the need to splice or replace the cable
- Compact design is suitable for small vaults and man holes
- Fully shielded, fully submersible, 100% peroxide cured EPDM molded rubber
- Reusable components reduce inventory and other costs
- Includes integral capacitive test point
- Reduces outage time and outage cost
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
900 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |