Catalog No. : K676CY-BUS
Description: 25KV 900A 3WAY INSULATED BUS
UPC: 75114379144
25kV, 900 Amps, Deadbreak, 3-Way Insulated Bus Bar with Test Point
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully Shielded, Fully Submersible, 100 Percent Peroxide Cured EPDM Molded Rubber. |
|
Application |
Compact Design is suitable for small vaults and manholes. |
Specifications
|
Material |
ANSI/IEEE Standard 386 |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
900 A |
|
Insulation |
Yes EPDM Rubber |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |