Catalog No. : K676CHSL-BUS
Description: 25KV 900A 4WAY INSULATED BUS-SL
UPC: 75114379137
25kV, 900 Amp, Deadbreak, Compact 4-Way (H) Insulated BUS Bar with Test Point and Spiking Aid. Includes Conductive Jacket and Insert, Painted Pin, Lube, Warning Tag, and Instruction Sheet
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
25kV, 900 Amps |
Specifications
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
900 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Instruction Sheet |