Catalog No. : K676CH-BUS
Description: 25KV 900A FOUR WAY BUS SPLICE
UPC: 75114341387
15/25kV 900 Amp Series Deadbreak 4-Way Insulated Bus Bar Splice with Test Point. Plated Copper Components.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable joint |
|
Special Features |
Test Point |
Specifications
|
Connection |
Compression |
|
Number Of Conductors |
4 |
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
yes |
|
Temperature Rating |
-40 to +65 C |
|
Enclosure |
Yes |
|
Amperage Rating |
900 A |
Classifications
|
Brand Name |
Elastimold |