Catalog No. : K676BGADDRK
Description: 25KV 600A GROUND BALL DEVICE KIT
UPC: 75114382892
15/25kV, 600 Amps Grounding Device Kit - Contains Grounding Device with 1 inch Ball, Insulating Cap with Test Point, also Silicone Lubricant and Instruction Sheet.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
1 inch Ball |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
15/25 kV |
|
Conductor Material |
Copper , EPDM Rubber |
|
Insulation |
EPDM Rubber |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Length |
Cap 9.15 in , Grounding Device 10.56 in |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |