Catalog No. : K676BGADDR
Description: 600A GROUNDING DEVICE 15-25 KV
UPC: 75114144520
15/25kV, 600 Amps, Insulating Cap for Grounding Device with 1 inch (25.4mm) Ball. Mates with K671BGAD Grounding Accessory Device. Length Counting Bail 10 inch, Widest Diameter 3.46 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Fits 1 inch Ball |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
15/25 kV |
|
Conductor Material |
Copper , EPDM Rubber |
|
Insulation |
EPDM Rubber |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Length |
9.15 in |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |