Catalog No. : K676BCCP
Description: COMBO T ELBOW
UPC: 783786380725
900 Amp, 15/25kV ComboT Elbow / Connecting Plug with Stud, with Test Point
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15/25 kV, 900 Amps |
Specifications
|
Material |
Copper |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |