Catalog No. : K676B20GADDRK
Description: 25KV 600A GROUNDING DEVICE FULL KIT
UPC: 75114400633
25kV, 600 Amps, Grounding Device Full Kit. 20mm Diameter Ball. Includes Grounding Device and Insulating Cap with Test Point.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
15/25 kV |
|
Conductor Material |
Copper , EPDM Rubber |
|
Insulation |
EPDM Rubber |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Marketing Brochure |