text.skipToContent text.skipToNavigation

Catalog No. : K675T1

Description:  900 AMP BUSHING

UPC: 783786644445

900 Amp, Copper, Long Shank Bushing without Stud
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

900 Amps

Specifications

Material

Copper

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS Out of scope of RoHS
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here